The MX0104A Performance Verification and Deskew Fixture is required to calibrate and verify the performance of the following InfiniiMax probe amplifiers:

The MX0104A is a replacement of the N5443A. The MX0104A comes with the 50 ohm through fixture only.

You can choose the option 001 plastic stand or the option N2787A 3D probe positioner to help you properly position the probe amplifier during the deskew/PV procedure.

MX0104A with option 001 plastic stand

For convenient, handy, and low-cost probe head positioning

Option N2787A that comes with N2787A 3D probe positioner over the plastic stand

For more sophisticated probe head positioning

Also, highly recommended when using probe heads such as the browser probe head to hold the browser in place

Links to PDF Documents

Compatibility

Probes

Compatible

InfiniiMax III and InfiniiMax III+ (> 13 GHz)*


MX0023A InfiniiMax RC
InfiniiMax Ultra probe amplifiers (> 13 GHz)*

* Order E2655C to calibrate and verify the performance of InfiniiMax probes with < 13 GHz of bandwidth.